Barrier strip FS
Product details
Product description
Product name
Barrier strip for cable support systems , 135x2995 , TSG 135 FS
GTIN
4012195694595
Item description, complete
Separating retainer for separation of cables of different voltages or functions.
Manufacturer
OBO Bettermann
Type
TSG 135 FS
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised
Plate thickness (mm)
0,75
Dimension
135x2995
Maintain electrical functions
no
Weight
0,998
Height (mm)
135
Length (mm)
3000
Rustproof steel, pickled
no
Classifications
ETIM group
EG000004
ETIM class
EC001000
Other data
Tender text
Barrier strip TSG 135 FS Barrier strip to separate cables, for installation in cable trays, without fastening accessories Corrosion protection: Strip galvanised according to DIN EN 10346 Side height: 135 mm Length: 3000 mm Deliver and mount Make: OBO Bettermann Type: TSG 135 FS Item no.: 6062132 Unit: m