Barrier strip FS
Product details
Product description
Product name
Barrier strip for cable support systems , 85x2995 , TSG 85 FS
GTIN
4012195694571
ELDAS-No.
127 013 629
Item description, complete
Separating retainer for separation of cables of different voltages or functions.
Manufacturer
OBO Bettermann
Type
TSG 85 FS
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised
Plate thickness (mm)
0,75
Dimension
85x2995
Maintain electrical functions
no
Weight
0,70351
Height (mm)
85
Rustproof steel, pickled
no
Classifications
ETIM group
EG000004
ETIM class
EC001000
Other data
Tender text
Barrier strip 85 mm,for separation of cables of different voltages or functions. Possibility of time-saving, screwless fastening on cable trays, cable ladders and mesh cable trays using clamping pieces. Corrosion protection: Strip galvanised according to DIN EN 10346 Side height: 85 mm Length: mm Make: OBO Bettermann Type: TSG 85 FS Item no.: 6062114 Deliver and mount Unit: m