UDSSD 25038
Product details
Product description
Product name
Underfloor box for GESR9 , 364x364x97 , UDSSD 25038 R9
GTIN
4012195729891
Item description, complete
Underfloor outlet box with fixed, unchangeable installation opening of Ø 305 mm for an installation unit of nominal size R9. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor box possesses installation openings for a 2 or 3-compartment sheet steel underfloor duct of nominal size 25038 as well as six M20 or M25 installation pipes on all four sides. The box is principally suited for use in floor structures in cement screed with a structure height of up to 95 mm.
Manufacturer
OBO Bettermann
Type
UDSSD 25038 R9
Technical data
Colour
USER_FILLED_VALUE
Material
Steel Strip galvanised
Width (mm)
364
Dimension
364x364x97
Weight
2,29
Height (mm)
96
Length (mm)
364
OBO_Maß_d_550
305
Classifications
ETIM group
EG000005
ETIM class
EC000893