Verbindungsklemme
Product details
Product description
Product name
Connection terminal for round conductors , 8-10mm , 5001 DIN-FT
GTIN
4012195415879
ELDAS-No.
156 940 419
Item description, complete
• With Fix-Kontakt clamping screw, nut and serrated washer • With 10.2 mm drill hole • With pre-mounted thrust piece made of die-cast zinc • Corresponds to the requirements of VDE 0185-305 (IEC 62305)
Manufacturer
OBO Bettermann
Type
5001 DIN-FT
Technical data
Colour
USER_FILLED_VALUE
Material
Steel Hot-dip galvanised
Width (mm)
28
Dimension
8-10mm
Weight
0,0745
Height (mm)
25
Length (mm)
38
Classifications
ETIM group
EG000021
ETIM class
EC000514
Other data
Tender text
Connection terminal • With Fix-Kontakt clamping bolt, nut and serrated washer • With 10.2 mm drill hole • With pre-mounted thrust piece made of die-cast zinc • Meets the requirements of DIN EN 62305-3 Fit: Rd 8-10 mm Material: Steel Weight: 7.45 kg/100 pc. Brand: OBO BETTERMANN Type: 5001 DIN-FT Item no.: 5304105 Unit: