UZD250-4
Product details
Product description
Product name
Junction and branch box for screed height 80-160 mm , 400x380x80 , UZD250-4
GTIN
4012197375324
Item description, complete
Junction and branch box for screed-covered underfloor installation duct with sheet steel side walls. For mounting of installation units in the mounting cover (to be ordered separately). Can be infinitely adjusted to a nominal screed height of 80–160 mm using the quick height-adjustment unit. The screed can be worked up to be flush with the screed draw-off edge. With noise decoupling option after screed laying and can also be used with system accessories for heavy-duty applications. Insertion of cables with the 2-part EÜK duct.
Manufacturer
OBO Bettermann
Type
UZD250-4
Technical data
Colour
USER_FILLED_VALUE
Material
Steel Strip galvanised
Width (mm)
400
Dimension
400x380x80
Weight
4,66
Height (mm)
80
Length (mm)
380
Classifications
ETIM group
EG000005
ETIM class
EC000893
Other data
Tender text
Junction and branch box Make: OBO BETTERMANN Type: UZD250-4 Item no.: 7410022 Unit: