Quadratische Schwerlastkassetten
Product details
Product description
Product name
Square cassette SL1 lid for tube body , 243x243x105 , RKFN3 9 V SL1 21
GTIN
4012197278304
Item description, complete
Height-adjustable heavy-duty cassette for tube bodies of nominal size 9 for the installation of devices in duct systems, raised and cavity floors in interior dry or wet-care floors. Load class 1 to 10 kN. For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed. The tube body is not contained in the scope of delivery. Height-adjustable square cassette, heavy duty, of nominal size 9, for the installation of accessories in trunking systems, raised and cavity floor in dry- or wet-cleanded floors indoors. Load class 1 to 10 kN. Height-adjustable heavy-duty cassette, 3-compartment Three cover plates APMT5 can be installed.
Manufacturer
OBO Bettermann
Type
RKFN3 9 V SL1 21
Technical data
Colour
USER_FILLED_VALUE
Material
Stainless steel
Width (mm)
243
Dimension
243x243x105
Weight
5,1
Height (mm)
110
Length (mm)
243
Classifications
ETIM group
EG000005
ETIM class
EC002603
Other data
Tender text
Square cassette SL1 Make: OBO BETTERMANN Type: RKFN3 9 V SL1 21 Item no.: 7408940 Unit: