DBLG FS
Product name
Stand-off bracket for mesh cable tray , B300mm , DBLG 20 300 FS
GTIN
4012196961702
ELDAS-No.
127 009 089
Item description, complete
Stand-off bracket for stand-off of mesh cable trays on the floor or on the wall. GRM mesh cable tray types with side heights of 35, 55 and 105 mm can be mounted onto the stand-off bracket.
Manufacturer
OBO Bettermann
Type
DBLG 20 300 FS
Colour
zink>zinc
Material
Steel Strip galvanised
Width (mm)
370
Dimension
B300mm
Weight
0,373
Height (mm)
20
Length (mm)
40
ETIM group
EG000004
ETIM class
EC001003
Tender text
Stand-off bracket DBLG 20 300 FS Stand-off bracket, for mesh cable trays with grid width 50 x 100 mm, perforated, with clamping hook for screwless quick fastening of mesh cable trays, for distance mounting of mesh cable trays on the floor or wall Corrosion protection: Strip galvanised to DIN EN 10346 Width: mm Height: 20 mm Make: OBO BETTERMANN Type: DBLG 20 300 FS Item no.: 6015670 Unit: Piece