Bend, universal, 60 FS
Product details
Product description
Product name
45° bend for cable tray, horizontal , 60x500 , RB 45 650 FS
GTIN
4012197345310
ELDAS-No.
127 031 949
Item description, complete
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Manufacturer
OBO Bettermann
Type
RB 45 650 FS
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised
Bend (angle)
45°
Type of connector, cable support system
screwed/clamped
Connector version
Integrated connector
Plate thickness (mm)
1
Width (mm)
500
Dimension
60x500
Recommended quantity of bolts
16
Maintain electrical functions
no
Weight
2,07
Height (mm)
60
Rustproof steel, pickled
no
Wide-span version
no
Classifications
ETIM group
EG000004
ETIM class
EC002400
Other data
Tender text
45° bend RB 45 650 FS Make: OBO BETTERMANN Type: RB 45 650 FS Item no.: 6036110 Unit: Piece