Product details

Product description
45° bend for cable tray, horizontal , 60x500 , RB 45 650 FS
4012197345310
127 031 949
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
OBO Bettermann
RB 45 650 FS
Technical data
zink>zinc
Steel Strip galvanised
45°
screwed/clamped
Integrated connector
1
500
60x500
16
no
2,07
60
no
no
Classifications
EG000004
EC002400
Other data
45° bend RB 45 650 FS Make: OBO BETTERMANN Type: RB 45 650 FS Item no.: 6036110 Unit: Piece