Angle connector set 160 FS
Product details
Product description
Product name
Angle connector for wide span system 160 , 160x500 , WRWVK 160 FS
GTIN
4012195767701
Item description, complete
Angle connector for wide span cable trays and ladders with a side height of 160 mm.
Manufacturer
OBO Bettermann
Type
WRWVK 160 FS
Technical data
Colour
zink>zinc
Material
Steel Strip galvanised
Plate thickness (mm)
2,5
Width (mm)
20
Dimension
160x500
Maintain electrical functions
no
Weight
1,998
Height (mm)
160
Length (mm)
500
Rustproof steel, pickled
no
Classifications
ETIM group
EG000004
ETIM class
EC002413
Other data
Tender text
Angle connector 160 mm, for wide span cable trays and ladders with a side height of 160 mm, to create individual, horizontal changes of direction, including fastening material. Corrosion protection: Strip galvanised according to DIN EN 10346 Plate thickness: 2.5 mm Side height: 160 mm Make: OBO Bettermann Type: WRWVK 160 FS Item no.: 6227832 Deliver and mount Unit: Piece