with turn buckle WDRL A2
Product details
Product description
Product name
Cover with turn buckle wide span system 110 and 160 , 500x3000 , WDRL 1116 50 A2
GTIN
4012195751328
Item description, complete
Cover for wide span trays and ladders with the side height 110 and 160 mm. Take appropriate constructive protection measures if there are high wind speeds.
Manufacturer
OBO Bettermann
Type
WDRL 1116 50 A2
Technical data
Colour
edelstahl>stainless steel
Material
Stainless steel Bright, treated
Plate thickness (mm)
1,5
Width (mm)
500
Dimension
500x3000
Maintain electrical functions
no
Weight
6,2967
Height (mm)
13
Length (mm)
3000
Rustproof steel, pickled
no
Classifications
ETIM group
EG000004
ETIM class
EC002403
Other data
Tender text
Cover 500 mm with turn-buckles, for wide span cable tray and wide span cable ladder with side heights of 110 and 160 mm. Corrosion protection: Bright, reworked according to Plate thickness: 1.5 mm Width: 500 mm Length: 3000 mm Make: OBO Bettermann Type: WDRL 1116 50 A2 Item no.: 6227366 Deliver and mount Unit: m