IS 8 FT suspended support with AS 15 FT bracket
Product details
Product description
Product name
Support with welded head plate , 80x42x200 , IS 8 K 20 FT
GTIN
4012196196333
ELDAS-No.
127 082 009
Item description, complete
I support with welded head plate. For fastening to horizontal concrete ceilings and steel girders.
Manufacturer
OBO Bettermann
Type
IS 8 K 20 FT
Technical data
Colour
zink>zinc
Material
Steel Hot-dip galvanised
Width (mm)
80
Dimension
80x42x200
Maintain electrical functions
no
Weight
2,059
Height (mm)
42
Length (mm)
200
Classifications
ETIM group
EG000004
ETIM class
EC000082
Other data
Tender text
Suspended support, industrial version with special perforation, length 200 mm, made of 80 mm hot-rolled profile (I shape) with welded head plate. Fastened to horizontal concrete ceilings with anchors with construction approval. Infinitely adjustable bracket mounting possible with clamping brackets. Corrosion protection: Hot-dip galvanised according to DIN EN ISO 1461 Dimension: 80 x 42 mm Length: 200 mm Load capacity: Up to 10 kN Make: OBO Bettermann Type: IS 8 K 20 FT Item no.: 6361021 Deliver and mount Unit: Piece