Product details

Product description
Reducer profile/end closure for cable tray , 110x400 , RWEB 140 FS
4012196243136
127 019 339
Reducer/stop-end for cable trays with side height 110 mm.
OBO Bettermann
RWEB 140 FS
Technical data
zink>zinc
Steel Strip galvanised
1
400
110x400
no
0,529
110
no
no
Classifications
EG000004
EC001007
Other data
Reducer for the width reduction of cable trays or as a stop-end for the closing of cable tray ends. Including fastening material. Material: Steel, St Surface: Strip galvanised, DIN EN 10346, FS Unit: Piece Width: 400 mm Height: 110 mm Maintenance of electrical function: No Type: RWEB 140 FS Art. no.: 7111428 Make: OBO Bettermann